D2-517-431-190
DZUS® Quarter-Turn Stud, Large Size, 0 Zinc Plate, Bright chromate
| Finish | Zinc Plate, Bright chromate |
|---|---|
| Color/Appearance | Bright |
| Size Series | Size 7 |
| Stud Diameter | 7 mm (0.28 in) |
| Stud Length (L) | 31.00 |
| Length | 31.00 |
| Shank Diameter | 7 mm (0.276 in) |
| Type | Stud |
| Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.