D2-517-1111-190
DZUS® Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Head Style | Slotted - Large Flange |
Size Series | Size 7 |
Stud Diameter | 7 mm (0.28 in) |
Stud Length (L) | 11.00 |
Length | 11.00 |
Shank Diameter | 7 mm (0.276 in) |
Type | Stud |
Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.
Write Your Own Review