D2-515-713-190
DZUS® Quarter-Turn Stud, Medium Size, Phillips Recess #2, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Head Style | Phillips Recess |
Recess Size | Phillips Recess #2 |
Size Series | Size 5 |
Stud Diameter | 5 mm (0.20 in) |
Stud Length (L) | 13.00 |
Length | 13.00 |
Shank Diameter | 5 mm (0.197 in) |
Type | Stud |
Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.
Write Your Own Review