D1-125-090-030

DZUS® Quarter-Turn Stud, Wing, Plastic, Natural

Request a Quote
Specifications
Material Plastic
Finish Natural
Color/Appearance Black
Head Style Wing
Stud Length (L) 22.86
Self-ejecting No
Length 22.86
Type Stud
Class D1 - DZUS® Dart Quarter-Turn Fasteners

These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Wing, Plastic, Natural