D1-125-050-030SE
DZUS® Quarter-Turn Self-Ejecting Stud, Wing, Plastic, Natural
Material | Plastic |
---|---|
Finish | Natural |
Color/Appearance | Black |
Head Style | Wing |
Stud Length (L) | 12.70 |
Self-ejecting | Yes |
Length | 12.70 |
Type | Self-Ejecting Stud |
Class | D1 - DZUS® Dart Quarter-Turn Fasteners |
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review