The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D1-004-922-010
DZUS® Quarter-Turn Receptacle, 2.30 - 3.90mm (.090 - .153 in) Frame Thickness, Plastic, Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Installation
Clip-on
Min. Outer Panel Thickness (mm)
2.30
Max Outer Panel Thickness (mm)
3.90
Receptacle Style
Clip-on
Type
Receptacle
Class
D1 - DZUS® Dart Quarter-Turn Fasteners
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1400
2026-11-10
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
1198
2026-11-10
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
811
2026-11-12
info@biscoind.com
1.800.323.1232
Shanghai Cico Industrial Co. Ltd
Shanghai China
390
2026-11-06
sales@sh-cico.com
86-021-54900086
DB Roberts Co.
Wilmington MA USA
274
2026-11-12
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
210
2026-10-14
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
120
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
85
2026-11-12
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
60
2026-10-26
info@cash.com.br
55.11.3974.8312