D1-004-915-010

DZUS® Quarter-Turn Receptacle, 2.80 - 3.25mm (.111 - .129 in) Frame Thickness, Plastic, Natural

Request a Quote
Specifications
Material Plastic
Finish Natural
Color/Appearance Black
Installation Snap-in
Min. Outer Panel Thickness (mm) 2.80
Max Outer Panel Thickness (mm) 3.25
Receptacle Style Snap-In
Type Receptacle
Class D1 - DZUS® Dart Quarter-Turn Fasteners
DFCI Number 4604-R15-BK

These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Receptacle, 2.80 - 3.25mm (.111 - .129 in) Frame Thickness, Plastic, Natural