D1-004-012-010

DZUS® Dart, Recep Back Mini Snap In Blk

Request a Quote
Specifications
Material Plastic
Finish Natural
Color/Appearance Black
Min. Outer Panel Thickness (mm) 1.10
Max Outer Panel Thickness (mm) 1.50
Receptacle Style Snap-In
Type Receptacle
Class D1 - DZUS® Dart Quarter-Turn Fasteners
DFCI Number 4604-12-BK
dd6b17dafd682e5c2fc5455f6a71ccf530ef7e6f2c65e57e673423cfa6c0da3b 3.128.180.89
please type in at least 2 letters...
Loading...