D1-004-002-010
DZUS® Dart, Recep Back Snap In Blk
| Material | Plastic |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Installation | Snap-in |
| Min. Outer Panel Thickness (mm) | 0.90 |
| Max Outer Panel Thickness (mm) | 1.20 |
| Receptacle Style | Snap-In |
| Type | Receptacle |
| Class | D1 - DZUS® Dart Quarter-Turn Fasteners |
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review