The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D1-004-000-010
DZUS® Dart, Retainer 0 Blk
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Type
Retainer
Class
D1 - DZUS® Dart Quarter-Turn Fasteners
DFCI Number
4604-000-BK
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
28557
2026-08-15
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
7519
2026-08-13
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
2821
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
HTF Inc
Frederick MD USA
1098
2026-08-03
sales@htfinc.com
1.800.466.1940
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
1000
2026-08-10
sales@aerospacesw.com
623.582.2779
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
696
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
647
2026-08-05
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
511
2026-08-03
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
410
2026-08-07
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
301
2026-08-13
info@clancey.com
1.800.747.7405
Appian Fasteners
Belfast Northern Ireland UK
300
2026-08-14
sales@appianfasteners.com
+44 (0) 2890 301 979
Nappco Fastener Company
Dallas, TX USA
300
2026-08-02
southcod@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
234
2026-08-10
info@marek.eu
+420 541 420 811
Shanghai Cico Industrial Co. Ltd
Shanghai China
150
2026-07-31
sales@sh-cico.com
86-021-54900086
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
132
2026-08-14
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
100
2026-08-15
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
75
2026-08-14
sales@astraindustrial.co.za
0027.11.918.6696
IntechBJ Engineering Co., Ltd
Beijing
18
2026-08-03
info@intechbj.com
86-010-83833828
Praestmark A/S
Vedbaek / Denmark
8
2026-07-20
Sales@praestmark.dk
0045 38884400