CN-78-1-3
ATCA Module
| Material | Zinc Alloy |
|---|---|
| Finish | Nickel Plated |
| Style | A2 Midplane, Dual Pin |
| Class | CN - Keying and Receptacle Alignment Modules |
These robust modules satisfy requirements of the AdvancedTCA® Base Specification for telecom applications – including the drop test – without additional support components. And multiple keying configurations provide any plug-in circuit board application with the ability to limit connections to only appropriately keyed boards.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review