CN-11
ATCA Latch
| Material | Zinc Alloy |
|---|---|
| Color/Appearance | Gray |
| Pin Material | Passivated Stainless Steel |
| Lever Material | Polycarbonate |
| Class | CN - External Operating Inject/Eject Mechanisims |
Southco’s CN module ejector provides proper grounding and alignment features with secondary locking functions to meet ever-increased demands for higher insertion / extraction forces
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review