The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Cam, Steel, Zinc plated
CM-C014
Cam Lock Cam, Steel, Zinc plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Cam Type
No Hook
CAM Housing Length
38.10
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
895
2025-03-25
info@biscoind.com
1.800.323.1232
ELECTROTRUST SA
ATHENS GREECE
588
2025-03-24
eltrust@electrotrust.gr
00302107250314
TCH Sales Incorporated
Toronto ON Canada
242
2025-03-26
info@tchweb.com
1.416.299.0089
CASH COMPONENTES
Sao Paulo SP Brasil
170
2025-03-17
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
144
2025-03-25
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
82
2025-03-26
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
76
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
73
2025-03-05
order@aeromateriel.com
+46.36.34.44.40
All-West Components & Fasteners
AUBURN WA USA
65
2025-03-21
southco@all-west.com
1.206.762.1875
Steeves Agencies Inc
Winnipeg MB CANADA
60
2025-03-25
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
43
2025-03-06
info@marek.eu
+420 541 420 811
HI-TECH FASTENERS
FREDERICK MD USA
33
2025-03-26
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
32
2025-03-24
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
31
2025-03-25
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
21
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
11
2025-03-25
sales@astraindustrial.co.za
0027.11.918.6696
Nappco Fastener Company
Houston, TX USA
2
2025-03-03
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2025-03-26
info@zinorm.de
+49 (0) 4102 677 12 0
dc36042cd442f1a325817b345f193a3a31f32796bf87d183af73d9f95302873b
18.218.121.8
please type in at least 2 letters...