The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Chrome Housing
CM-2-3C101-2SB
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Chrome Housing
Specifications
Finish
Chrome Plated
Pawl Style
Short
Access Restriction
No Restriction
Sealed
Yes
Head Style
Locking
Grip - Maximum (mm)
41.00
Operation
Turn Clockwise to Latch / Lock
Handle Style
Flat Key
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
651
2024-04-25
sales@dbroberts.com
1.800.773.5388
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
105
2024-04-22
info@biotek.hu
+36-1-434-29-00
Handy FIX
Warsaw Poland
80
2024-04-15
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
78
2024-04-25
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
50
2024-04-23
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
42
2024-04-25
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
36
2024-04-26
southco@all-west.com
1.206.762.1875
Clancey Company
Overland Park KS USA
30
2024-04-25
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
23
2024-04-28
INFO@EVAN.COM.CN
86-21-68221637