C6-257
Positioning Hinge Sub-Assembly
Material | Acetal Copolymer |
---|---|
Finish | Natural |
Color/Appearance | Black |
Forward Torque (Nm) | 0.70 |
Reverse Torque (Nm) | 0.70 |
Mounting Style | Exposed Mount |
Installation | Rivet / Screw |
Series | Detent |
Tube Material | Stainless Steel |
Detented Open Angle | 150° |
Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5 |
Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review