C6-229
Positioning Hinge, 150°, Stainless Steel Detent Tube, Natural, Black
| Material | Acetal Copolymer |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Forward Torque (Nm) | 1.70 |
| Reverse Torque (Nm) | 1.70 |
| Mounting Style | Exposed Mount |
| Installation | Rivet / Screw |
| Series | Detent |
| Tube Material | Stainless Steel |
| Detented Open Angle | 150° |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5 |
| Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review