The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, Small Size, No Restriction, Non-locking, 1-11mm Panel, 1-25mm Grip, Zinc Alloy, Powder Coat, Black
C5-M-11-15
Compression Latch, Sealed Lever Latch, Small Size, No Restriction, Non-locking, 1-11mm Panel, 1-25mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
25.00
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
100
2025-04-07
sales@austinhardware.com
800-821-3520
Steeves Agencies Inc
Winnipeg MB Canada
45
2025-04-25
info@steeves.ca
1.204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2025-04-25
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
4
2025-04-03
sales@parsonsaero.com
1.905.664.6203
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2025-04-22
sales@astraindustrial.co.za
0027.11.918.6696
DB Roberts Co.
Wilmington MA USA
2
2025-03-29
sales@dbroberts.com
1.800.773.5388
48da42646f70ec75eead871e8f5ea67aebc097304a5ed1b3df67d045792e9592
13.58.12.108
please type in at least 2 letters...