The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, Key Locking, Locking with dust shutter, 1-11mm Panel, 1-14mm Grip, Zinc Alloy, Powder Coat, Black
C5-31-15
Compression Latch, Sealed Lever Latch, Key Locking, Locking with dust shutter, 1-11mm Panel, 1-14mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Locking with Dust Shutter
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
14.00
Actuator Type
Cylinder Lock
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
1007
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
278
2024-04-08
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
54
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
29
2024-04-15
info@handy-fix.com.pl
0048221277890
Intech Holdings Limited
Beijing
10
2024-04-22
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
3
2024-04-22
info@biotek.hu
+36-1-434-29-00