The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Rubber Bumper, Black
C5-25-301-82
Rubber Bumper, Black
Specifications
Material
Rubber
Color/Appearance
Black
Accessory Type
Bumper
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1757
2024-11-21
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
200
2024-10-24
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
150
2024-11-21
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
104
2024-11-21
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
67
2024-11-11
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2024-11-14
info@global-dtech.com
+34 91 661 20 79
HI-TECH FASTENERS
FREDERICK MD USA
47
2024-11-21
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
46
2024-11-19
southco@all-west.com
1.206.762.1875
Astra Industrial Innovations
Johannesburg Gauteng South Africa
38
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
36
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
20
2024-10-25
Sales@praestmark.dk
0045 38884400
Allegis Corporation
Minneapolis MN USA / ON CANADA
19
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Steeves Agencies Inc
Winnipeg MB Canada
16
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
2
2024-11-06
info@marek.eu
+420 541 420 811