The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 11-21mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
C5-22-25
Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 11-21mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Locking without Dust Shutter
Min. Outer Panel Thickness (mm)
11.00
Max Outer Panel Thickness (mm)
21.00
Grip - Minimum (mm)
14.00
Grip - Maximum (mm)
29.00
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
360
2026-02-02
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
113
2026-02-13
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
20
2026-02-10
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
13
2026-02-13
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
9
2026-01-27
sales@steeves.ca
204.474.1239