The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, No Restriction, Non-locking, 1-11mm Panel, 45-57mm Grip, Zinc Alloy, Powder Coat, Black
C5-11-45
Compression Latch, Sealed Lever Latch, No Restriction, Non-locking, 1-11mm Panel, 45-57mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
45.00
Grip - Maximum (mm)
57.00
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
383
2024-07-19
sales@zygology.com
+44 (0)1844 266020
Austin Hardware & Supply, Inc.
Kansas City MO USA
114
2024-08-05
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
52
2024-08-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
36
2024-08-09
salesmidwest@allegiscorp.com
1-866-378-7550
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0