The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, No Restriction, Non-locking, 1-11mm Panel, 1-14mm Grip, Zinc Alloy, Powder Coat, Black
C5-11-15
Compression Latch, Sealed Lever Latch, No Restriction, Non-locking, 1-11mm Panel, 1-14mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
14.00
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
596
2025-03-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
433
2025-03-07
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
366
2025-03-06
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
329
2025-03-10
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
214
2025-03-08
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
186
2025-03-10
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
129
2025-02-18
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
105
2025-03-11
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
87
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
48
2025-03-05
order@aeromateriel.com
+46.36.34.44.40
AIS INDUSTRIAL COMPONENTS
HK
30
2025-03-03
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
28
2025-03-06
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2025-03-10
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2025-03-11
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
3
2025-02-17
info@handy-fix.com.pl
0048221277890