C3-803-P
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, 13N (3 lbf), Plastic, Black, 1 per bag
| Material | Plastic |
|---|---|
| Color/Appearance | Black |
| Installation | Rivet / Screw |
| Microswitch | No Switch |
| Pullup | 13.34 |
| Class | C3 - Grabber Catch Latches |
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review