The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-803
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, 13N (3 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Rivet / Screw
Microswitch
No Switch
Pullup
13.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
5473
2026-04-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
851
2026-04-14
info@biscoind.com
1.800.323.1232
Dean Lewis Associates
Hayward CA
325
2026-03-30
sales@deanlewisassociates.com
510-785-9650
IntechBJ Engineering Co., Ltd
Beijing
94
2026-03-18
info@intechbj.com
86-010-83833828
Nappco Fastener Company
Houston, TX USA
70
2026-04-02
southcoh@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
69
2026-04-14
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2026-04-14
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
40
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
36
2026-04-14
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
32
2026-04-02
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
31
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
31
2026-03-25
sales@steeves.ca
204.474.1239
HTF Inc
Frederick MD USA
21
2026-04-13
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
20
2026-03-31
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
15
2026-03-23
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
12
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
11
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696