The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Snap-In Mounting, 44N (10 lbf), Plastic, Black
C3-310
Push-to-Close Latch, Snap-In Mounting, 44N (10 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Microswitch
No Switch
Pullup
44.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
773
2025-11-07
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
534
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
296
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Nappco Fastener Company
San Antonio, TX USA
250
2025-12-02
southcos@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
139
2025-12-05
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
130
2025-12-01
sales@aerospacesw.com
623.582.2779
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
50
2025-11-20
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
23
2025-12-04
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
6
2025-12-02
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
3
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
3
2025-11-13
info@steeves.ca
1.204.474.1239
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2025-12-05
info@chilli.com.cn
86.028.85144919