The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-303
Push-to-Close Latch, Snap-In Mounting, 13N (3 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Microswitch
No Switch
Pullup
13.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4153
2026-10-30
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
748
2026-10-30
sales@appianfasteners.com
+44 (0) 2890 301 979
HTF Inc
Frederick MD USA
517
2026-10-26
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
396
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
328
2026-10-30
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
300
2026-10-26
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
297
2026-10-28
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc
Lee's Summit MO USA
212
2026-10-30
sales@austinhardware.com
1-800-821-3520
Nappco Fastener Company
San Antonio, TX USA
150
2026-10-01
southcos@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
98
2026-10-29
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
37
2026-10-14
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
30
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
22
2026-10-29
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
10
2026-10-20
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
1
2026-10-01
mw@mwfasteners.com
1.514.955.7781
IntechBJ Engineering Co., Ltd
Beijing
1
2026-10-08
info@intechbj.com
86-010-83833828