The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, With Microswitch, 44N (10 lbf), Plastic, Black
C3-1810
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, With Microswitch, 44N (10 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Rivet / Screw
Microswitch
Latch Status Switch Only
Pullup
44.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
99
2024-04-29
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
68
2024-04-29
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
57
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
19
2024-04-22
info@biotek.hu
+36-1-434-29-00
Intech Holdings Limited
Beijing
10
2024-04-22
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
3
2024-04-05
info@marek.eu
+420 541 420 811
Clancey Company
Overland Park KS USA
2
2024-04-25
info@clancey.com
1.800.747.7405