The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-1805
Push-to-Close Latch, Rivet / Screw (thru hole) Mounting, With Microswitch, 22N (5 lbf), Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Rivet / Screw
Microswitch
Latch Status Switch Only
Pullup
22.00
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1075
2026-08-22
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
198
2026-08-20
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
50
2026-08-06
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
41
2026-08-17
info@hardwarespecialty.com
1.508.481.8622
IntechBJ Engineering Co., Ltd
Beijing
40
2026-08-03
info@intechbj.com
86-010-83833828
Chengdu Chilli
Chengdu, Sichuan Province, China
30
2026-08-11
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-08-24
info@zinorm.de
+49 (0) 4102 677 12 0
Lantec Resources Inc
Manila Philippines
2
2026-08-07
charlie@lantecresources.com
632.8403.85.12
Marek Industrial, a.s.
Brno CZ
1
2026-08-10
info@marek.eu
+420 541 420 811