C2-A43-31
Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-8mm Panel, 17-39mm Grip, Sealed, Zinc Alloy, Chrome Plated, Textured
Integrated Bumper | Yes |
---|---|
Material | Zinc Alloy |
Finish | Chrome Plated |
Color/Appearance | Textured |
Access Restriction | No Restriction |
Sealed | Yes |
Grip Type | Adjustable |
Head Style | Flush Trigger |
Series | Access Indicator |
Profile | Flush |
Packaging | Individually Packaged |
Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
Write Your Own Review