C2-A42-25-3

Compression Latch, Lever Latch, Key Locking, 1-8mm Panel, 1-18mm Grip, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Integrated Bumper Yes
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Key Locking
Sealed Yes
Grip Type Adjustable
Head Style Key Locking
Series Access Indicator
Profile Flush
Packaging Layer Packed
Class C2 - Lever Latches
abaa23a697668d0e46c284526874c913f5280249de34b4d496da50aa32615e48 3.137.168.13
please type in at least 2 letters...
Loading...