C2-53-11-3
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 18-40mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright
| Integrated Bumper | Yes |
|---|---|
| Material | Zinc Alloy |
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Sealed | No |
| Grip Type | Adjustable |
| Head Style | Raised Trigger |
| Series | Push to Lock |
| Min. Outer Panel Thickness (mm) | 1.00 |
| Max Outer Panel Thickness (mm) | 5.00 |
| Grip - Minimum (mm) | 18.00 |
| Grip - Maximum (mm) | 40.00 |
| Profile | Flush |
| Packaging | Layer Packed |
| Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review