The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-43-25
Compression Latch, Lever Latch, Key Locking, 1-8mm Panel, 23-46mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Sealed
Yes
Grip Type
Adjustable
Head Style
Key Locking
Series
Standard
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Packaging
Individually Packaged
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
500
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
439
2026-11-12
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
295
2026-11-12
info@biscoind.com
1.800.323.1232
CASH COMPONENTES
Sao Paulo SP Brasil
37
2026-10-26
info@cash.com.br
55.11.3974.8312
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
28
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
28
2026-11-14
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-11-16
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-11-16
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
2
2026-11-16
info@tchweb.com
1.416.299.0089