C2-43-15
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-8mm Panel, 23-46mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
Integrated Bumper | No |
---|---|
Material | Zinc Alloy |
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | No Restriction |
Sealed | Yes |
Grip Type | Adjustable |
Head Style | Raised Trigger |
Series | Standard |
Grip - Minimum (mm) | 23.00 |
Grip - Maximum (mm) | 46.00 |
Profile | Flush |
Packaging | Individually Packaged |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review