C2-43-105
Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-8mm Panel, 23-46mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
Integrated Bumper | No |
---|---|
Material | Zinc Alloy |
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Tool |
Sealed | Yes |
Grip Type | Adjustable |
Head Style | Phillips Recess |
Series | Standard |
Grip - Minimum (mm) | 23.00 |
Grip - Maximum (mm) | 46.00 |
Profile | Flush |
Packaging | Individually Packaged |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
Write Your Own Review