The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-33-35
Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Flush Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1587
2026-04-14
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
627
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
557
2026-04-15
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
199
2026-04-01
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
185
2026-04-15
info@tchweb.com
1.416.299.0089
HTF Inc
Frederick MD USA
136
2026-04-13
sales@htfinc.com
1.800.466.1940
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
88
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
58
2026-03-31
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
47
2026-04-14
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
38
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
25
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Steeves Agencies Inc
Winnipeg MB CANADA
8
2026-03-25
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-04-15
info@zinorm.de
+49 (0) 4102 677 12 0
Appian Fasteners
Belfast Northern Ireland UK
2
2026-04-09
sales@appianfasteners.com
+44 (0) 2890 301 979
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-04-08
info@global-dtech.com
+34 91 661 20 79