The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, Key Locking, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured
C2-33-21
Compression Latch, Lever Latch, Key Locking, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Textured
Access Restriction
Key Locking
Sealed
No
Grip Type
Adjustable
Head Style
Key Locking
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
106
2024-11-22
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
98
2024-11-22
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
73
2024-11-22
southco@all-west.com
1.206.762.1875
TCH Sales Incorporated
Toronto ON Canada
18
2024-11-21
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
17
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB Canada
4
2024-10-30
info@steeves.ca
1.204.474.1239
Dean Lewis Associates
Hayward CA
2
2024-11-20
sales@deanlewisassociates.com
510-785-9650