The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-33-11
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Textured
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Raised Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
88
2026-11-14
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
86
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
25
2026-11-12
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
10
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
Steeves Agencies Inc
Winnipeg MB CANADA
8
2026-10-27
sales@steeves.ca
204.474.1239
Clancey Company
Overland Park KS USA
2
2026-11-12
info@clancey.com
1.800.747.7405
Nappco Fastener Company
San Antonio, TX USA
2
2026-11-02
southcos@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-11-12
info@global-dtech.com
+34 91 661 20 79