The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-33-105
Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Sealed
No
Grip Type
Adjustable
Head Style
Phillips Recess
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
118
2026-03-19
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
43
2026-03-18
info@intechbj.com
86-010-83833828
Astra Industrial Innovations
Johannesburg Gauteng South Africa
13
2026-03-17
sales@astraindustrial.co.za
0027.11.918.6696
Hardware Specialty Co
Marlboro MA USA
6
2026-03-09
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2026-03-19
Sales@ecph.com
1.800.442.3274