The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-32-45
Compression Latch, Lever Latch, Tool Locking, 4 mm Hex Recess, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Sealed
No
Grip Type
Adjustable
Head Style
4 mm Hex Recess
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
160
2026-07-08
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
115
2026-06-12
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
49
2026-07-09
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
23
2026-07-02
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
6
2026-07-02
southcoh@nappco.com
1.800.580.2521
Dean Lewis Associates
Hayward CA
3
2026-07-01
sales@deanlewisassociates.com
510-785-9650
TCH Sales Incorporated
Toronto ON Canada
2
2026-07-09
info@tchweb.com
1.416.299.0089