The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-32-35
Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Flush Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
2260
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
2050
2026-04-13
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
730
2026-04-09
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
601
2026-04-09
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
464
2026-04-01
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
258
2026-03-23
sales@zygology.com
+44 (0)1844 266020
HTF Inc
Frederick MD USA
219
2026-04-13
sales@htfinc.com
1.800.466.1940
Shanghai Actech International Co Ltd
Shanghai CHINA
184
2026-03-27
sales@shactech.com
86-21-61099378
TCH Sales Incorporated
Toronto ON Canada
118
2026-04-13
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
102
2026-04-10
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
84
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
71
2026-04-06
sales@aerospacesw.com
623.582.2779
IntechBJ Engineering Co., Ltd
Beijing
38
2026-03-18
info@intechbj.com
86-010-83833828
Marek Industrial, a.s.
Brno CZ
10
2026-03-31
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
3
2026-03-16
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-04-08
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-03-25
sales@steeves.ca
204.474.1239