The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-32-15-3
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Raised Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Packaging
Layer Packed
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
970
2026-03-24
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
360
2026-03-20
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
223
2026-03-24
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
100
2026-03-06
order@aeromateriel.com
+46.36.34.44.40
Steeves Agencies Inc
Winnipeg MB CANADA
66
2026-03-23
sales@steeves.ca
204.474.1239