The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-32-15
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black..Latch
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Raised Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
1370
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
1298
2026-08-25
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
948
2026-08-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
775
2026-09-02
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
405
2026-08-28
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
387
2026-09-02
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
273
2026-09-03
info@clancey.com
1.800.747.7405
Nappco Fastener Company
San Antonio, TX USA
50
2026-09-01
southcos@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
42
2026-08-10
info@marek.eu
+420 541 420 811
HTF Inc
Frederick MD USA
36
2026-08-31
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
35
2026-08-31
sales@parsonsaero.com
1.905.664.6203
M.W. Fasteners
Montreal QC Canada
24
2026-09-01
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
23
2026-09-01
info@handy-fix.com.pl
0048221277890
Shanghai Cico Industrial Co. Ltd
Shanghai China
21
2026-08-31
sales@sh-cico.com
86-021-54900086
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
18
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
11
2026-09-03
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
10
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696