B4-50-403-75
Pull, Extra Large Size, M4 Thread, Aluminum, Silver
Thread or Hole Type | M4 X 0.7 |
---|---|
Installation | Screw Mount |
Series | 400 Series |
Pull Style | Four Finger |
Pull Finish | Silver Powder Coated |
Class | B4 - Lightweight Handles |
These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review