B4-50-203-12

Pull, Medium Size, M4 Thread, Aluminum, Powder Coat, Black

Request a Quote
Specifications
Thread or Hole Type M4 X 0.7
Installation Screw Mount
Series 200 Series
Pull Style Two Finger
Pull Finish Black Powder Coated
Class B4 - Lightweight Handles

These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Pull, Medium Size, M4 Thread, Aluminum, Powder Coat, Black