B4-10-103-11
Pull, Small Size, 8-32 Thread, Aluminum, Clear Anodized
| Thread or Hole Type | 8-32 |
|---|---|
| Installation | Screw Mount |
| Series | 100 Series |
| Pull Style | One Finger |
| Pull Finish | Clear Anodized |
| Class | B4 - Lightweight Handles |
These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review