AV-D32-61W132-76
Monitor Mount, Height Adjusting, Double Arm, Aluminum Alloy, Powder Coat, White
| Max Display Load | 7.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | White |
| Locking Option | Non-Locking |
| Display Motion | Height Adjusting, Double Arm |
| Mounting Style | Table Mount |
| Series | AV-D32 |
| Class | AV – Vertically Articulating Dual Extension Arm (W Series) |
Southco’s Vertically Articulating Dual Extension Arm (W Series) provides integrated positioning technology that enables the arm to function efficiently in applications that require extended length to maximize reach. The height adjustable W Series withstands touch forces, vibration and heavy loading and delivers easy, one-handed positioning.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review