AV-D32-30V142-50

Monitor Mount, Height Adjusting, Single Arm, Aluminum Alloy, Powder Coat, Black

Request a Quote
Specifications
Max Display Load 10.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Locking Option Non-Locking
Display Motion Height Adjusting, Single Arm
Mounting Style Wall Mount, Front Fastened
Series AV-D32
Class AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Monitor Mounts (C, V & W Series)

Southco’s Dynamic (C Series), Vertically Articulating Tilt, Swivel and Swing V Series), and Vertically Articulating Dual Extension (W Series) monitor mounts provide integrated positioning technology that enables them to function efficiently in applications requiring robust, stable solutions that withstand touch forces, vibration and heavy loading. These height adjustable mounts feature constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments and extended length to maximize reach.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Monitor Mount, Height Adjusting, Single Arm, Aluminum Alloy, Powder Coat, Black