AV-D30-7K102-76
Monitor Mount, Tilt & Swivel, Aluminum Alloy, Powder Coat, White
| Max Display Load | 10.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | White |
| Display Motion | Tilt & Swivel |
| Mounting Style | Wall Mount, Rear Fastened |
| Series | AV-D30 |
| Tilt Torque - Forward (Nm) | 2.26 |
| Tilt Torque - Reverse (Nm) | 15.40 |
| Class | AV - Tilt and Swivel Monitor Mount (K Series) |
Southco's Tilt and Swivel Monitor Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review