AV-D30-5T0101-76
Monitor Mount, Tilt, Aluminum Alloy, Powder Coat, White
Max Display Load | 7.00 |
---|---|
Material | Aluminum Alloy |
Finish | Powder Coat |
Color/Appearance | White |
Display Motion | Tilt |
Tilt Torque - Forward (Nm) | 1.13 |
Tilt Torque - Reverse (Nm) | 7.90 |
Class | AV - Tilt Monitor Mount (T Series) |
Mounting Plate | Without Mounting Plate |
Southco’s Tilt Monitor Mount (T Series) provides integrated positioning technology with a tilt-only feature to suit different users and lighting conditions. The mount can be tilted at various angles with minimal operating effort for precise positioning. Designed with or without a fully enclosed counterbalance spring, the T Series delivers effortless positioning and ease of cleaning. The T Series features proven integrated technology that eliminates the need for constant maintenance and readjustment.
Write Your Own Review