AV-B30-41D263-70
Monitor Mount, Tilt & Swivel, Double Arm, Pole Mount, Aluminum Alloy, Silver
Max Display Load | 10.00 |
---|---|
Material | Aluminum Alloy |
Finish | Paint |
Color/Appearance | Silver |
Display Motion | Tilt & Swivel, Double Arm |
Mounting Style | Pole Mount |
Series | AV-B30 |
Class | AV - Adjustable Monitor Mounts (B Series) |
The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.
Write Your Own Review